تجاوز إلى المحتوى الرئيسي
Logo print
title

Fibre optic 2 single mode SC/APC simplex adapter with shutter black mat Mosaic

Mosaic™ LEGRAND

Fibre optic 2 single mode SC/APC simplex adapter with shutter black mat Mosaic

REF. 079114L EAN. 3414972236706
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted Yes
Type of fastening Engage (snap)
With bus/coupling No
Number of buses/couplings 0
Type of connector SC
Colour Black
Centre plate No
With cover frame No
With label space Yes
Cable strain relief No
Wire stock No
Outlet direction Downwards
Dust protection cap Hinged lid
Device width 45 mm
Device depth 29.4 mm
Device height 45 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP21
Operating / setting temperature -40-85 °C
Storage temperature -40-85 °C
Antimicrobial treatment No
Label space/information surface Yes

3 documents
Technical Sheet
F01280EN-03.pdf pdf (0.53 Mo)
Instruction Use
0064KC9-02.pdf pdf (1.16 Mo)
Technical Sheet
F01280FR-03.pdf pdf (0.53 Mo)
3 documents
Catalogue Commercial Page
ex223001_0876.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_1190.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_1005.pdf pdf (0.18 Mo)