تجاوز إلى المحتوى الرئيسي
Logo print

Cable gland plastic IP68 ISO20 RAL 9011

LEGRAND

Cable gland plastic IP68 ISO20 RAL 9011

REF. 381560 EAN. 3414972280006
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Thread type Metric
Nominal thread size metric/PG 20
Nominal thread size inch/gas pipe thread Other
Pitch thread 1.5 mm
Thread length 12 mm
Wrench width 24 mm
Hexagon angular dimension 24 mm
Suitable for cable diameter 6-12 mm
Material Plastic
Material quality Polyamide (PA)
Surface protection Untreated
Halogen free Yes
Glass-fibre reinforced No
Degree of protection (IP) IP68
Shock resistant Yes
Colour Black
RAL-number 9011
Bend radius protection/trumpet flare No
With locknut No
Snapping in opening Yes
Model Straight
Multi seal area No
Flat cable coupling No
With strain relief No
Type of sealing Sealing ring
Separable screw gland No
Operating / setting temperature -20-80 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-Zone dust None
For armoured cable No
EMC-version No
Screened No
Width 28 mm
Height 41 mm
Storage temperature -5-40 °C

2 documents
Technical Sheet
F03595EN-01.pdf pdf (1.19 Mo)
Technical Sheet
F03595FR-01.pdf pdf (1.11 Mo)
2 documents
Catalogue Commercial Page
ex223001_0446.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0447.pdf pdf (0.06 Mo)
2 documents
Agreement
OC / CB-IT-23350 (0.64 Mo)
Agreement
IMQ-CA02.06749 (0.56 Mo)