RJ45 socket category 6 STP with claws mat black Valena Life
Valena Life
Legrand
RJ45 socket category 6 STP with claws mat black Valena Life
REF. 756346
EAN.
3414972241045
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
Category | 6 |
Colour | Black |
Connection type | Insulation displacement connector |
Shielded buses | Yes |
Shielded housing | Yes |
Degree of protection (IP) | IP20 |
Mechanical coding | No |
---|---|
Colour coding | Yes |
Device width | 75 mm |
Device height | 75 mm |
Device depth | 37 mm |
Built-in depth | 27 mm |
Degree of impact strength (IK) | IK03 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
SELECT AN ACTION