تجاوز إلى المحتوى الرئيسي
Logo print

Set of 4 adjustable base legs height 61 mm

Nexpand LEGRAND

Set of 4 adjustable base legs height 61 mm

REF. 446498 EAN. 3414972238281
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Base stabilization profile
Material Stainless steel
Colour Stainless steel
Max. load capacity 1500 kg
Suitable for aeration/de-aeration No
Suitable for cable patch No
Suitable for outdoor set-up No

3 documents
Instruction Use
HCNI-000005_LP_EN.pdf pdf (1.34 Mo)
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
ex223001_1012.pdf pdf (0.1 Mo)