Black roof middle cable guide to install on middle roof plates
Nexpand
LEGRAND
Black roof middle cable guide to install on middle roof plates
REF. 446496
EAN.
3414972238243
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | No |
Material | Plastic |
Surface finishing | Other |
Colour | Black |
RAL-number | 9005 |
With de-aeration | No |
---|---|
Suitable for outdoor set-up | No |
With cable entry | Yes |
Halogen free | Yes |
Fitted with rainproof plate protection | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION