تجاوز إلى المحتوى الرئيسي
Logo print

Black roof brush to install on middle roof plates

Nexpand LEGRAND

Black roof brush to install on middle roof plates

REF. 446495 EAN. 3414972238229
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for roof planking Yes
Suitable for bottom planking No
Material Plastic
Surface finishing Other
Colour Black
RAL-number 9005
With de-aeration No
Suitable for outdoor set-up No
With cable entry Yes
Halogen free Yes
Fitted with rainproof plate protection No

1 document
Instruction Use
HCNI-000107_LP_EN.pdf pdf (1.92 Mo)
1 document
Catalogue Commercial Page
ex223001_1012.pdf pdf (0.1 Mo)