تجاوز إلى المحتوى الرئيسي
Logo print

Set of two roof insert cable guide end plate

Nexpand LEGRAND

Set of two roof insert cable guide end plate

REF. 446489 EAN. 3414972238113
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for roof planking Yes
Suitable for bottom planking No
Material Plastic
Surface finishing Other
Colour Black
RAL-number 9005
With de-aeration No
Suitable for outdoor set-up No
With cable entry No
Halogen free Yes
Fitted with rainproof plate protection No

3 documents
Technical Sheet
Instruction Use
HCNI-000032_LP_EN.pdf pdf (2.5 Mo)
Technical Sheet
1 document
Catalogue Commercial Page
ex223001_1012.pdf pdf (0.1 Mo)