تجاوز إلى المحتوى الرئيسي
Logo print

Plastic blind plate depth 200mm

Nexpand LEGRAND

Plastic blind plate depth 200mm

REF. 446486 EAN. 3414972238052
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for roof planking Yes
Suitable for bottom planking No
Depth 200 mm
Material Plastic
Surface finishing Other
Colour Black
RAL-number 9005
With de-aeration No
Suitable for outdoor set-up No
With cable entry No
Halogen free Yes
Fitted with rainproof plate protection No

3 documents
Technical Sheet
Instruction Use
HCN-000009_LP_EN.pdf pdf (2.06 Mo)
Technical Sheet
1 document
Catalogue Commercial Page
ex223001_1012.pdf pdf (0.1 Mo)