Set of ten tool-less mount cable guides for fiber optic cabling
Nexpand
LEGRAND
Set of ten tool-less mount cable guides for fiber optic cabling
REF. 446476
EAN.
3414972237864
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable guard rail |
---|---|
Material | Plastic |
Suitable for 19 inch mounting | Yes |
Colour | Black |
Degree of impact strength (IK) | Not applicable |
---|---|
Degree of protection (IP) | Not applicable |
Halogen free | Yes |
Fitted with door or cover | No |
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION