تجاوز إلى المحتوى الرئيسي
Logo print

Single phase current transformer (CT) for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 1000/5

LEGRAND

Single phase current transformer (CT) for 50.5x12.5 / 40.5x20.5 mm bar - transformation ratio 1000/5

REF. 412133 EAN. 3414970593290
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Single-phase current converter
Rated primary current 1000 A
Rated secondary current 5 A
Rated secondary apparent power 10 VA
Power consumption 10 W
Accuracy class 0.5
Overcurrent limiting factor FS 5
Calibrated Yes
With shock protection Yes
Height opening 40-40 mm
Width opening 40-40 mm
Opening diameter 40 mm
With copper rail No
Secondary connection Screw connection
Number of primary inputs 1

5 documents
Technical Sheet
F01960FR-03.pdf pdf (0.77 Mo)
Technical Guide
Instruction Use
LE12928AA_03_EN.pdf pdf (1.58 Mo)
Technical Sheet
F01960EN-02.pdf pdf (0.8 Mo)
Technical Guide
2 documents
Catalogue Commercial Page
ex223001_0127.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0128.pdf pdf (0.07 Mo)