تجاوز إلى المحتوى الرئيسي
Logo print

Classia front cover for TV/R-SAT fi bases in round boxes and square -2 modules - black

Classia Bticino

Classia front cover for TV/R-SAT fi bases in round boxes and square -2 modules - black

REF. BT-RG4212 EAN. 8005543680438
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Central cover plate
Utilization Other
Support ring Yes
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint Yes
Mounting method Other
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Black
RAL-number (similar) 9011
Transparent No
Type of fastening Mounting with screw
Number of modules (module system) 2
With buses/couplings No
Suitable for number of connectors 2
With strain relief No
Shielded buses No
Shielded housing No
Luster terminal No
With lighting No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Device width 45 mm
Device height 45 mm
Device depth 10 mm
Min. depth of built-in installation box 35 mm
Built-in depth 10 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

1 document
Technical Sheet
IDP001499_01-EN.pdf pdf (0.72 Mo)