تجاوز إلى المحتوى الرئيسي
Logo print

Eloe - 1 gang adaptator 2 x keystone - White

Eloe LEGRAND

Eloe - 1 gang adaptator 2 x keystone - White

REF. 618034 EAN. 3414972263405
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting direction Horizontal
Number of units horizontal 1
With mounting grid Yes
Flush-mounted installation Yes
Suitable for subfloor installation duct box Yes
Suitable for wall duct Yes
Suitable for built-in installation Yes
Label space/information surface Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Type of fastening Screw mounting
Width 86 mm
Height 86 mm
Depth 10.6 mm
Built-in width 39.2 mm
Built-in height 5.6 mm
Diameter bore hole (opening) 4.1 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

1 document
Technical Sheet
F03726EN-00 .pdf pdf (0.47 Mo)
1 document
Catalogue Commercial Page
ex223001_0664.pdf pdf (0.09 Mo)