تجاوز إلى المحتوى الرئيسي
Logo print

Strip to mount cable management to VMR height 47U black

Nexpand LEGRAND

Strip to mount cable management to VMR height 47U black

REF. 446472 EAN. 3414972237772
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part 482.6 mm (19 inch) mounting set
Material Steel
Height 2199.15 mm

3 documents
Technical Sheet
Instruction Use
HCNI-000051_LP_EN.pdf pdf (2.29 Mo)
Technical Sheet
1 document
Catalogue Commercial Page
ex223001_1011.pdf pdf (0.11 Mo)