تجاوز إلى المحتوى الرئيسي
Logo print

Lift control protocol translator interface to integrate the lift function in IP door entry system

BTICINO

Lift control protocol translator interface to integrate the lift function in IP door entry system

REF. BT-375010 EAN. 8005543693711
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems Other
Radio frequent bidirectional No
Model RS-485
Mounting method DRA (DIN-rail adapter)
Width in number of modular spacings 4
Number of channels 2
Max. number of devices per channel 1
Demounting protection No
With LED indication Yes
Updateable Yes
Operating voltage 24-24 V
Voltage type DC
Protocol Other
Provider dependent No
Visualization No
Web-Server No
Radio interface No
IR interface No
Degree of protection (IP) IP20
Width 72 mm
Height 105 mm
Depth 33 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -10-55 °C
Storage temperature -25-70 °C
Supply current 0.027-0.1 A
Terminal marking indication Yes
Type of load Not applicable
Halogen free Yes
Connection type Screwed terminal , Other
Terminals capacity 0.5-1 mm²
Label space/information surface No
Fitted with USB plug No
Contains Batteries and/or Accumulator No
Addressable No
Connected object Yes
Operating method Network
Application store for download Legrand Web site
Programming way Computer
With voice command No
Programmable No
Connectable by Internet box No
Application name Home + Security
Product use function Door entry systems

1 document
Technical Sheet
ST-00000980-EN.pdf pdf (1.49 Mo)
2 documents
Product Sheet
LE13252AC.pdf pdf (1.73 Mo)
Catalogue Commercial Page
ex223001_0866.pdf pdf (0.07 Mo)