تجاوز إلى المحتوى الرئيسي
Logo print

Eloe - 1 gang 20A double pole switch + neon +one earth + water heater sign - White

Eloe LEGRAND

Eloe - 1 gang 20A double pole switch + neon +one earth + water heater sign - White

REF. 618072 EAN. 3414972264112
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system 2-pole switch
Method of operation Rocker lever
Assembly arrangement Basic element with full cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Illumination Yes
Function lighting Illuminated (on)
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 20 A
Switching current for fluorescent lamps 20 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch Yes
Device width 86 mm
Device height 86 mm
Device depth 36.8 mm
Built-in depth 20.5 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

2 documents
Technical Sheet
F03722EN-00.pdf pdf (0.5 Mo)
Instruction Use
LE13420AA.pdf pdf (0.99 Mo)
1 document
Catalogue Commercial Page
ex223001_0662.pdf pdf (0.07 Mo)
2 documents
Agreement
OC / CB-CN56379-M1 (0.33 Mo)
Agreement
OC / CB-CN56379 (0.34 Mo)