تجاوز إلى المحتوى الرئيسي
Logo print

Eloe - 1 gang British Standard 15a single pole switched + neon - White

Eloe LEGRAND

Eloe - 1 gang British Standard 15a single pole switched + neon - White

REF. 618052 EAN. 3414972264983
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Number of active contacts (round) 2
With complemantary luminous signal Yes
Number of ports USB-A 0
Number of ports USB-C 0
Number of socket outlets switchable 1
Number of phases 1
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Colour White
RAL-number (similar) 9003
Metallic colour No
Transparent No
Eject-mechanism Yes
With function lighting Yes
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With on/off switch Yes
Nominal current 15 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 35 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 22.5 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Terminal marking indication Yes
Prewired No
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²
Cover Other
Assembly arrangement Basic element with full cover plate
Connected object No

1 document
Technical Sheet
F03730EN-00.pdf pdf (0.53 Mo)
1 document
Catalogue Commercial Page
ex223001_0665.pdf pdf (0.09 Mo)
2 documents
Agreement
OC / CB-FR_714689 (0.33 Mo)
Agreement