تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - British standard blanking cover plate for 2 gang box - Magnesium

Arteor™ LEGRAND

Arteor™ - British standard blanking cover plate for 2 gang box - Magnesium

REF. 571611 EAN. 3414971250017
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 0
Mounting direction Horizontal
Number of units horizontal 0
Number of units vertical 0
Number of modules horizontal (module system) 0
Number of modules vertical (module system) 0
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Grey
Transparent No
With hinged lid No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 157 mm
Height 92 mm
Depth 8 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

2 documents
Technical Sheet
F03578FR-00.pdf pdf (0.13 Mo)
Technical Sheet
F03578EN-00.pdf pdf (0.13 Mo)
1 document
Catalogue Commercial Page
ex223001_0586.pdf pdf (0.09 Mo)
2 documents
Agreement
Agreement