تجاوز إلى المحتوى الرئيسي
Logo print

Living Now - TV-SAT direct demix socket, 2 module

Living Now BTICINO

Living Now - TV-SAT direct demix socket, 2 module

REF. BT-K4214M2D EAN. 8005543653623
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model End socket
Type of socket outlet TV/SAT
DAB+ No
Mounting method Module frame
Number of modules (module system) 2
Cover Central cover plate
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 2 dB
Number of outlets 2
Suitable for cable modem No
Through loss at 860 MHz 1.5 dB
Through loss at 2150 MHz 2 dB
Suitable for remote power supply No
Type of fastening Snap mounting (engagement)
Colour Black
RAL-number (similar) 9011
Surface protection Untreated
Surface finishing Matt
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 37 mm
Min. depth of built-in installation box 37.5 mm
Built-in depth 27.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminal marking indication No

1 document
Instruction Use
LE11448AA.pdf pdf (0.99 Mo)
1 document
Catalogue Commercial Page
ex223001_0773.pdf pdf (0.09 Mo)
1 document