تجاوز إلى المحتوى الرئيسي
Logo print

Patch cord category 5e FTP PVC light brown 5 meters

Linkeo C LEGRAND

Patch cord category 5e FTP PVC light brown 5 meters

REF. 632863 EAN. 3414972185578
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type F/UTP
Category 5E
Length 5 m
Type of connector connection 1 RJ45 8(8)
Type of connector connection 2 RJ45 8(8)
Colour outer sheath Brown
Anti-kink sleeve Moulded-on
Locking lever Yes
Colour anti-kink sleeve Brown
Fire retardant version No
Oil resistant according to EN IEC 60811-404 No
Cable construction 1x4
AWG-size 26
Pin assignment 1:1
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No
Operating / setting temperature -20-60 °C
Storage temperature -20-75 °C
RAL-number 1019
Cable nature for connection Flexible

2 documents
Technical Sheet
S000118302EN-00.pdf pdf (0.2 Mo)
Technical Sheet
S000118302FR-00.pdf pdf (0.2 Mo)
1 document
Catalogue Commercial Page
ex223001_0942.pdf pdf (0.06 Mo)
1 document
PEP
LGRP-01829-V01.01-EN.pdf pdf (0.79 Mo)