تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - 1 module USB two ports A+A - 3A- 15W - Champagne

Arteor™ LEGRAND

Arteor™ - 1 module USB two ports A+A - 3A- 15W - Champagne

REF. 571686 EAN. 3414972242851
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Number of ports USB-A 2
Number of ports USB-C 0
Operating voltage 100-240 V
Frequency 50-60 Hz
Max. output current 3000 mA
Output voltage 5-5 V
Power consumption 0.083 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour Titanium
Device width 22.5 mm
Device height 45 mm
Device depth 41 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Built-in depth 32.5 mm
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 100-240 V
Power Delivery No
Supply current 0.5-0.5 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

2 documents
Technical Sheet
F03433FR-00.pdf pdf (0.09 Mo)
Technical Sheet
F03433EN-00.pdf pdf (0.08 Mo)
1 document
Catalogue Commercial Page
ex223001_0568.pdf pdf (0.11 Mo)