تجاوز إلى المحتوى الرئيسي
Logo print

Premium High-Density Jack (HDJ) RJ45 connectors category 6 UTP clarity white (set of 20)

LCS³ LEGRAND

Premium High-Density Jack (HDJ) RJ45 connectors category 6 UTP clarity white (set of 20)

REF. HDJ6-88 EAN. 0662875880905
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Bus (jack)
Type of connector RJ45 8(8)
Screened No
Category 6
Connection type Other
Special tool necessary Yes
Suitable for round cable Yes
Suitable for litz wire conductor No
Suitable for solid conductors Yes
Colour White
Transparent No
AWG-range 22-24
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No
Width 15.75 mm
Height 20.3 mm
Depth 41 mm
Operating / setting temperature -10-60 °C
Storage temperature -40-70 °C
Terminal marking indication Yes
Antimicrobial treatment No
Label space/information surface Yes
Mounting method Other
Maximum Input cable diameter 8.2 mm
Entry membrane gland type Not applicable

1 document
Technical Sheet
HDJ6-88-Web-Cutsheet.pdf pdf (0.05 Mo)
1 document
Catalogue Commercial Page
ex223001_0994.pdf pdf (0.12 Mo)
2 documents
PEP