تجاوز إلى المحتوى الرئيسي
Logo print

Patch cord category 6A FTP PVC sun yellow 2 meters

Linkeo C LEGRAND

Patch cord category 6A FTP PVC sun yellow 2 meters

REF. 632887 EAN. 3414972186056
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type F/UTP
Category 6A (TIA)
Length 2 m
Type of connector connection 1 RJ45 8(8)
Type of connector connection 2 RJ45 8(8)
Colour outer sheath Yellow
Anti-kink sleeve Moulded-on
Locking lever Yes
Colour anti-kink sleeve Yellow
Fire retardant version No
Oil resistant according to EN IEC 60811-404 No
Cable construction 1x4
AWG-size 26
Pin assignment 1:1
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No
Operating / setting temperature -20-60 °C
Storage temperature -20-75 °C
RAL-number 1037
Cable nature for connection Flexible

2 documents
Technical Sheet
S000118334EN-00.pdf pdf (0.13 Mo)
Technical Sheet
S000118334FR-00.pdf pdf (0.13 Mo)
1 document
Catalogue Commercial Page
ex223001_0942.pdf pdf (0.06 Mo)
2 documents
PEP
LGRP-01830-V01.01-EN.pdf pdf (0.81 Mo)
PEP
LGRP-01501-V01.01-EN.pdf pdf (0.75 Mo)