تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - Blank module - round - 2 modules - White

Arteor™ LEGRAND

Arteor™ - Blank module - round - 2 modules - White

REF. 573086 EAN. 3245065730869
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Construction type lens Round
Depth 24.5 mm
Hole diameter 45 mm
Colour White
Degree of impact strength (IK) IK04
Degree of protection (IP) IP40
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted

1 document
Technical Sheet
F00844EN-01.pdf pdf (0.3 Mo)
1 document
Catalogue Commercial Page
ex223001_0586.pdf pdf (0.09 Mo)
1 document
Agreement