Premium High-Density Jack (HDJ) RJ45 connectors category 6 STP clarity (set of 25)
LCS³
LEGRAND
Premium High-Density Jack (HDJ) RJ45 connectors category 6 STP clarity (set of 25)
REF. HDJS625
EAN.
0662875020035
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Bus (jack) |
---|---|
Type of connector | RJ45 8(8) |
Screened | Yes |
Category | 6 |
Connection type | Other |
Special tool necessary | Yes |
Suitable for round cable | Yes |
Suitable for litz wire conductor | No |
Suitable for solid conductors | Yes |
Colour | Silver |
Transparent | No |
AWG-range | 22-24 |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
---|---|
Width | 15.75 mm |
Height | 20.3 mm |
Depth | 41 mm |
Operating / setting temperature | -10-60 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Antimicrobial treatment | No |
Label space/information surface | Yes |
Mounting method | Other |
Maximum Input cable diameter | 8.2 mm |
Entry membrane gland type | Not applicable |
1 document
Catalogue Commercial Page
1 document
Agreement
UL listed-UL-CA-L131600-33-22111102-6
(0.22 Mo)
SELECT AN ACTION