تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - Blank module - square - 1 module - Magnesium

Arteor™ LEGRAND

Arteor™ - Blank module - square - 1 module - Magnesium

REF. 572841 EAN. 3245065728415
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 22.5 mm
Construction type lens Rectangular
Height 45 mm
Depth 24.5 mm
Material Plastic
Colour Grey
Width opening 22.5 mm
Height opening 45 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP40
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted

1 document
Technical Sheet
F00844EN-01.pdf pdf (0.3 Mo)
2 documents
Catalogue Commercial Page
ex223001_0613.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_0586.pdf pdf (0.09 Mo)
5 documents
Agreement
OC / CB-FR_700568 (0.55 Mo)
Agreement
Agreement
Agreement
OC / CB-FR_707098 (0.67 Mo)
Agreement