Easy Connect Modular measuring Mutifunction 4DIN Module
Easy Connect
LEGRAND
Easy Connect Modular measuring Mutifunction 4DIN Module
REF. 412048
EAN.
3414972126120
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | DIN rail |
---|---|
Ampere meter | Yes |
Blind power meter | Yes |
With rotational speed meter | No |
Frequency meter | Yes |
Pulse counter | No |
Voltmeter | Yes |
Effective power measurement device | Yes |
Accuracy class active energy according to IEC 62053-22 | Other |
Accuracy class reactive energy according to IEC 62053-23 | Other |
Sampling frequency | 5000 Hz |
Number of voltage measurement inputs | 3 |
Number of current measurement inputs | 3 |
Voltage type (supply voltage) | AC |
Supply voltage AC 50 Hz | 197-264 V |
Supply voltage AC 60 Hz | 197-264 V |
Measuring range for frequency | 45-65 Hz |
Display | LCD |
Remote display | No |
Display resolution (horizontal) | 256 px |
Display resolution (vertical) | 240 px |
Number of analogue inputs | 0 |
Number of analogue outputs | 0 |
Number of digital inputs | 2 |
Number of digital outputs | 0 |
Number of Ethernet-connections | 0 |
Supporting protocol for IEC 61850 Ethernet | No |
Supporting protocol for OPC UA PubSub | No |
---|---|
Supporting protocol for PROFIBUS | No |
Supporting protocol for MODBUS | Yes |
Supporting protocol for PROFINET IO | No |
Supporting protocol for other bus systems | No |
With audit logging (audit log) | No |
With firmware signature | No |
With logging of security events (security event log) | No |
With Role Based Access Control (RBAC) | No |
Web server with HTTPS transfer protocol | No |
Width | 71.2 mm |
Height | 83 mm |
Depth | 66 mm |
Degree of protection (IP), front side | Other |
Built-in depth | 49.2 mm |
Degree of protection (IP) | IP54 |
Operating / setting temperature | -25-55 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Nominal voltage | 190-265 V |
Frequency | 47-63 Hz |
Terminal marking indication | Yes |
Connection type | Push-in clamp |
Contains Batteries and/or Accumulator | No |
Battery ou Accumulator (Pack1) | Not applicable |
Connected object | No |
5 documents
Technical Sheet
Technical Sheet
Technical Guide
Technical Guide
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION