تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - BS wired curtain/roller blind 2 gang switch with neutral Champagne

Arteor™ LEGRAND

Arteor™ - BS wired curtain/roller blind 2 gang switch with neutral Champagne

REF. 574636 EAN. 3414972219143
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequent bidirectional Yes
Mounting method Flush-mounted
Width in number of modular spacings 2
With bus connection No
Bus module detachable No
Local operation/hand operation Yes
With LED indication Yes
Number of inputs 6
Switching current (resistive) 2 A
Max. switching power 500 W
Max. number of venetian-blind outputs 2
With switch function Yes
Type of current AC
Degree of protection (IP) IP20
Min. depth of built-in installation box 25 mm
Width 81.5 mm
Height 81.5 mm
Depth 31 mm
Built-in depth 20.5 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-35 °C
Storage temperature 0-45 °C
Nominal voltage 100-240 V
Frequency 50-60 Hz
Standby consumption 0.1 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Colour Bronze
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 6
Terminals capacity 1.5-2.5 mm²
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Shutter management
Connectable by Internet box Yes

2 documents
Instruction Use
LE13225AA.pdf pdf (2.64 Mo)
Technical Sheet
F03682EN-01.pdf pdf (0.44 Mo)
1 document
Catalogue Commercial Page
ex223001_0625.pdf pdf (0.11 Mo)
1 document
Agreement