تجاوز إلى المحتوى الرئيسي
Logo print

Mounting plate - for boxes 270x170 mm - galvanized steel - 1.5 mm thick

LEGRAND

Mounting plate - for boxes 270x170 mm - galvanized steel - 1.5 mm thick

REF. 035814 EAN. 3245060358143
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 270 mm
Height 170 mm
Depth 1.5 mm
Material Steel
Surface finishing Galvanized
Colour Stainless steel

2 documents
Technical Guide
Technical Guide
2 documents
Catalogue Technical Page
ex223001_0808.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0807.pdf pdf (0.09 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل