تجاوز إلى المحتوى الرئيسي
Logo print

4 gang plate graphite Valena Life

Valena Life Legrand

4 gang plate graphite Valena Life

REF. 754274 EAN. 3414972097895
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 4
Mounting direction Horizontal and vertical
Number of units horizontal 4
Number of units vertical 1
Number of modules horizontal (module system) 8
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 299 mm
Height 86 mm
Depth 9.8 mm
Built-in width 299 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

1 document
Technical Sheet
F03353EN-00.pdf pdf (0.45 Mo)