تجاوز إلى المحتوى الرئيسي
Logo print

Glass door for wall-mounting enclosures LCS³ - height 15U and width 600 mm

LCS³ LEGRAND

Glass door for wall-mounting enclosures LCS³ - height 15U and width 600 mm

REF. 900476 EAN. 3414971174467
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Protective door
Version as glazed door Yes
Version as door for disconnecting switch interlocking No
Width 559 mm
Height 4 mm
Depth 698 mm
Material Glass
Surface finishing Other
Colour Colourless
Halogen free Yes

1 document
Catalogue Commercial Page
ex223001_1013.pdf pdf (0.07 Mo)