تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - BS wired light switch 1 gang with neutral Soft Aluminium

Arteor™ LEGRAND

Arteor™ - BS wired light switch 1 gang with neutral Soft Aluminium

REF. 574607 EAN. 3414972219426

The connected switch with neutral Arteor BS with Netatmo allows you to control your lighting remotely via the Home + Control app or by voice. Able to control up to 500W, it can drive powerful LED loads

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Model Relay
Type of load Universal and LED Retrofit
Substation input Yes
Light value memory No
Applicable with button No
Applicable with movement sensor Yes
Applicable with presence indicator No
Applicable with time switch/timer Yes
Applicable with transmission button Yes
Applicable with infrared button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Lacquered
Surface finishing Matt
Colour Aluminium
Transparent No
Nominal voltage 230 V
Frequency 50-60 Hz
Rated current 2.2 A
Switch capacity 0-500 W
Number of channels 1
Type of fastening Mounting with screw
Min. depth of built-in installation box 25 mm
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Width 81.5 mm
Height 81.5 mm
Depth 31 mm
Built-in depth 20.5 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 3.5 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity 1.5-4 mm²
Cable section 1.5-4 mm²
Label space/information surface No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

2 documents
Technical Sheet
F03681EN-01.pdf pdf (0.5 Mo)
Instruction Use
LE13218AA.pdf pdf (2.39 Mo)
1 document
Catalogue Commercial Page
ex223001_0622.pdf pdf (0.14 Mo)
1 document
Agreement