تجاوز إلى المحتوى الرئيسي
Logo print

Glass door for wall-mounting enclosures LCS³ - height 9U and width 600 mm

LCS³ LEGRAND

Glass door for wall-mounting enclosures LCS³ - height 9U and width 600 mm

REF. 900474 EAN. 3414971174429
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Lock door
Version as glazed door Yes
Version as door for disconnecting switch interlocking No
Width 559 mm
Height 4 mm
Depth 431 mm
EMC-version No
Material Glass
Surface finishing Untreated
Colour Colourless

1 document
Catalogue Commercial Page
ex223001_1013.pdf pdf (0.07 Mo)