تجاوز إلى المحتوى الرئيسي
Logo print

KIT: 2 wires/Wi-Fi video internal unit with Alexa built-in, touch display and LINEA 3000 entry panel in black finishing

BTICINO

KIT: 2 wires/Wi-Fi video internal unit with Alexa built-in, touch display and LINEA 3000 entry panel in black finishing

REF. BT-363915 EAN. 8005543678947
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With video Yes
Number of indoor stations 1
Number of outdoor stations 1
Number of call buttons 2
Installation technique Bus system
Mounting method indoor station Surface mounted
Colour indoor station White
Mounting method outdoor station Surface mounted
Material outdoor station Aluminium
Colour outdoor station Black
Picture system PAL
Property picture system Colour
Overhear protected No
Can be connected to smartphone Yes
Internal communication Yes
Hands free Yes
With day/night function Yes
Opening angle camera 110 °
With memory function Yes
Screen diagonal 127 mm
Screen diagonal (inch) 5 inch
Manual adjustable camera Yes
Label space/information surface Yes
Hearing aid compatible No
Compatible with Apple HomeKit No
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available Yes
Width 130 mm
Height 230 mm
Depth 40 mm
Degree of impact strength (IK) IK07
Degree of protection (IP) IP54
Operating / setting temperature -25-70 °C
Storage temperature -10-70 °C
Voltage type AC/DC
Nominal voltage 20-27 V
Supply current 0.04-1 A
Frequency 50-60 Hz
Sound level 80 dB
Standby consumption 215 mA
Halogen free Yes
Antimicrobial treatment No
Cable nature for connection Flexible or rigid
Cable section 0.28-2.5 mm²
Fitted with USB plug Yes
Fitted with rainproof plate protection Yes
With complemantary luminous signal Yes
Mounting method Surface mounted/recessed mounted
Control mode Wireless
Contains Batteries and/or Accumulator No
Additional unit Yes
Loudness setting Yes
Addressable Yes
Door entry system with mobile application Yes
Number of ringtones 6
Remote opening of gate / Electric door opener Yes
Screen resolution 1280x720
Screen brightness setting Yes
Screen contrast setting Yes
Memory video function Yes
Camera type Fixed
Video recorder angle 110 °
Max distance between internal and external unit 200 m
Communication rank type Other
IEC code (Pack1) Not applicable
Battery ou Accumulator (Pack1) Not applicable
Element Composition (Pack1) Not applicable
Number of Pack 1 0
Number of Single Element (Pack1) 0
IEC code (Pack2) Not applicable
Battery ou Accumulator (Pack2) Not applicable
Element Composition (Pack2) Not applicable
Number of Pack 2 0
Number of Single Element (Pack2) 0
Connected object Yes
Operating method Wifi network , SCS
Application store for download Google Play Store
With voice command Yes
Programmable No
Interoperable connection Protocol No
Programming way Smartphone apps
Compatible voice assistants Amazon Alexa
Application name Home + Security , Home + Control
Product use function Door entry systems
Connectable by Internet box Yes

1 document
Instruction Use
LE12551AB.pdf pdf (16.85 Mo)
2 documents
Catalogue Technical Page
ex223001_0858.pdf pdf (0.41 Mo)
Catalogue Commercial Page
ex223001_0854.pdf pdf (0.08 Mo)
1 document
Agreement