تجاوز إلى المحتوى الرئيسي
Logo print

Hinged glass door - for cabinets - IP54 - width 300 x height 400 mm

LEGRAND

Hinged glass door - for cabinets - IP54 - width 300 x height 400 mm

REF. 047545 EAN. 3245060475451
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 400 mm
Height 300 mm
Depth 42 mm

1 document
Instruction Use
04250200-B-H8763B.pdf pdf (0.21 Mo)
1 document
Catalogue Commercial Page
ex223001_0432.pdf pdf (0.08 Mo)
1 document
PEP
LGRP-00279-V01.01-EN.pdf pdf (1.01 Mo)