تجاوز إلى المحتوى الرئيسي
Logo print

Smart thermostat for Air Conditioning management - flush mounted black

Smarther AC LEGRAND

Smart thermostat for Air Conditioning management - flush mounted black

REF. 049044 EAN. 3414972094467
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Regulation type on/off Yes
Regulation type modulating Yes
Communications protocol Brand-dependent
Type of power supply 230 V
Connection 3-/4-wire
With receiver No
Measuring range 0-40 °C
External sensor No
With thermal feedback No
Control characteristic PID
Adaptive (self-learning) Yes
Suitable for heating Yes
Number of heater outputs 0
Suitable for cooling Yes
Number of cooler outputs 0
Ventilation Yes
Number of ventilation outputs 0
Differential value 0.1-1 K
Adjustable differential Yes
Sensor/feeler type Other
Temperature readable Yes
With display Yes
Type of clock Week clock
Clock model Digital
Overtime switch No
Optimisation No
With tap water circuit No
Operation Button
Suitable for floor heating control No
Suitable for district heating control Yes
Remote operation possible Yes
IFTTT support available No
With presence perception No
Weather-dependent control system No
Number of switching programmes 10
Contact type Change-over contact (NO/NC)
Max. contact voltage 240 V
Max. contact load 5 A
Degree of protection (IP) IP20
Colour Black
RAL-number 7015
Width 126 mm
Depth 12.6 mm
Height 87 mm
Class of the temperature control IV
Standby power consumption (solstandby) 2 W
Degree of impact strength (IK) Not applicable
Operating / setting temperature 5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Standby consumption 9 mA
Halogen free Yes
Mounting method Flush-mounted
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Wifi network
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol No
With voice command Yes
Compatible voice assistants Amazon Alexa , Google Assistant , Apple Siri
Application name Home + Control
Product use function Thermal comfort management
Connectable by Internet box Yes
Software Update Duration (years) 3

4 documents
Technical Sheet
ST-00001701-EN.pdf pdf (0.33 Mo)
Instruction Use
LE13098AC_EN.pdf pdf (0.87 Mo)
Technical Sheet
ST-00001701-FR.pdf pdf (0.33 Mo)
Instruction Use
LE13098AC_FR.pdf pdf (1.22 Mo)
1 document
Catalogue Commercial Page
ex223001_0867.pdf pdf (0.08 Mo)
1 document
Agreement