تجاوز إلى المحتوى الرئيسي
Logo print

Security camera directly connected to the entrance panel

LEGRAND

Security camera directly connected to the entrance panel

REF. 369401 EAN. 3414972021166
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Standard (Fixed)
Mounting method Wall
Scope of application Outside
Protocol Analogue
Power over Ethernet (PoE) None
Picture system PAL
Property picture system Colour
Focal size 3.6-3.6 mm
Colour White
Wireless No
Type of interface Other
Number of pixels (Megapixel) 2
Memory capacity 0 GB
With lens Yes
With IR lamp Yes
Max. infrared reach 15 m
Number of digital inputs 0
Number of digital outputs 0
Number of audio inputs 0
Number of audio outputs 0
Vandal proof No
Degree of impact strength (IK) IK07
With video motion detector No
Degree of protection (IP) IP66
Horizontal field of view 83.74-83.74 °
Vertical field of view 45.49-45.49 °
Supply voltage 100-240 V
Voltage type AC
Diameter 70.7 mm
Height 70.7 mm
Width 70.7 mm
Depth 138.3 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -30-55 °C
Storage temperature -30-75 °C
Frequency 50-60 Hz
Sound level 0 dB
RAL-number 9003
Halogen free Yes
Cable nature for connection Flexible or rigid
Label space/information surface No
Fitted with rainproof plate protection Yes
With complemantary luminous signal No
Contains Batteries and/or Accumulator No
Loudness setting No
Addressable No
Camera type Adjustable
Max distance between internal and external unit 300 m
Connected object No

1 document
Instruction Use
LE12314AA.pdf pdf (2.97 Mo)
2 documents
Catalogue Commercial Page
ex223001_0850.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_0846.pdf pdf (0.09 Mo)