تجاوز إلى المحتوى الرئيسي
Logo print

Faceplate DPX3 250HP horizontal draw-out- 24 modules

XL³ LEGRAND

Faceplate DPX3 250HP horizontal draw-out- 24 modules

REF. 021314 EAN. 3414972095013
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 600 mm
Height 300 mm
Suitable for enclosure building width 725 mm
Material Steel
Surface finishing Powder coating
Degree of impact strength (IK) IK07
Operating / setting temperature -5-70 °C
Storage temperature -5-70 °C
Colour White
RAL-number 7035
Halogen free Yes
Label space/information surface No

1 document
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0386.pdf pdf (0.1 Mo)