تجاوز إلى المحتوى الرئيسي
Logo print

DMX³ 1600 compartment kit for XL³ 4000/6300 - width 36 modules - depth 725 mm

LEGRAND

DMX³ 1600 compartment kit for XL³ 4000/6300 - width 36 modules - depth 725 mm

REF. 021098 EAN. 3414970757012
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Modular spacing 850 mm
Suitable for enclosure building width 975 mm
Suitable for enclosure building depth 725 mm
Width 850 mm
Height 600 mm
Material Steel
Surface finishing Galvanized
With cable entry Yes
With lock No
Construction type Assembly kit
For internal separation form 2a Yes
For internal separation form 2b Yes
For internal separation form 3a Yes
For internal separation form 3b Yes
For internal separation form 4a Yes
For internal separation form 4b Yes

1 document
Workshop Book