تجاوز إلى المحتوى الرئيسي
Logo print

Plate DPX3 250HP vertical fix -24 modules

XL³ LEGRAND

Plate DPX3 250HP vertical fix -24 modules

REF. 021304 EAN. 3414972094917
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 300 mm
Width 600 mm
Material Steel
Surface protection Galvanized
Perforated Yes
Depth 80 mm
Operating / setting temperature -5-70 °C
Colour Colourless
Halogen free Yes

2 documents
Instruction Use
LE12599AA.pdf pdf (3.23 Mo)
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0386.pdf pdf (0.1 Mo)