تجاوز إلى المحتوى الرئيسي
Logo print

Incara Electr'On 2 gang concrete cover

Incara Electr'On LEGRAND

Incara Electr'On 2 gang concrete cover

REF. 654934 EAN. 3414971975347
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Surface mounting
Folding No
Extendable No
Shape Rectangular
Material Other
Colour Grey
Degree of gloss Other
Length 140 mm
Width 76 mm
Height 49.7 mm
Built-in depth 0 mm
Diameter 0 mm
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets British Standard BS1363 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of socket outlets French standard type E 0
Number of socket outlets Italian standard type P40 L/F 0
With on/off switch No
Number of HDMI-connections 0
Number of D-Sub sockets 15-pole 0
Number of USB connections 0
Number of audio connections 0
Number of CAT 5E connections 0
Number of CAT 6 connections 0
Number of CAT 6A connections 0
Number of empty module positions 0
Number of miniature circuit breakers (MCB) 0
Over voltage protection No
Mains filter No
With built-in USB power supply No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK07
Antimicrobial treatment No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type Not applicable
Terminal marking indication No
Halogen free No
Prewired No
Connection type Not applicable
Label space/information surface No

3 documents
Technical Sheet
F03359EN-02.pdf pdf (1.9 Mo)
Instruction Use
LE12111AA-02.pdf pdf (0.24 Mo)
Technical Sheet
F03359FR-01.pdf pdf (1.8 Mo)
3 documents
Catalogue Commercial Page
ex223001_1123.pdf pdf (0.13 Mo)
Catalogue Commercial Page
ex223001_1111.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_1112.pdf pdf (0.08 Mo)