تجاوز إلى المحتوى الرئيسي
Logo print

Plexo™ - 1 gang 2-way switch locator - Anthracite - surface

Plexo™ LEGRAND

Plexo™ - 1 gang 2-way switch locator - Anthracite - surface

REF. 069736L EAN. 3414972110310
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Other
Assembly arrangement Basic element with complete housing
Push button switch No
Mounting method Surface mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 7016
Colour of switch operator Anthracite
Label space/information surface No
Illumination Yes
Function lighting Orientation
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP55
Degree of impact strength (IK) IK08
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Push-in clamp
Heating switch No
Washing machine switch No
Device width 82 mm
Device height 85 mm
Device depth 61 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -10-40 °C
Storage temperature -25-60 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²
Tube diameter for wall mounted product 16-25 mm

2 documents
Technical Sheet
F03415FR-00.pdf pdf (0.93 Mo)
Technical Sheet
F03415EN-00.pdf pdf (0.94 Mo)
1 document
Catalogue Commercial Page
ex223001_0789.pdf pdf (0.08 Mo)
3 documents
3D Autocad
3D_LG-069736L.stp ifc (1.39 Mo)
BIM Data
BIM Data
5 documents
Agreement
VDE-40057978 (1.18 Mo)
Agreement
AENOR-030/002620 (0.87 Mo)
Agreement
NF-NF012_3294/A2 (0.74 Mo)
Agreement
SNI-824 220294 (0.67 Mo)
Agreement
OC / CB-FR_715726 (0.74 Mo)