تجاوز إلى المحتوى الرئيسي
Logo print

PIR mid range sensor DALI

LEGRAND

PIR mid range sensor DALI

REF. 048968 EAN. 3414972095716
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Presence detector
Sensor type Passive infrared
With DALI interface Yes
Constant light control Yes
HVAC-control No
Forced switch off Yes
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 2.8 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 7.5 m
Max. presence range 2.5 m²
Max. reach frontally 7.5 m
Diameter reach on floor 15 m
Suitable for wireless transmission No
Remote operation Yes
Supplied remote control Yes
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element Yes
Mounting method Flush-mounted
Suitable for ceiling mounting Yes
Suitable for wall mounting No
Connection type Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour White
RAL-number (similar) 9002
Transparent No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK05
Voltage type AC
Frequency 50-50 Hz
Nominal voltage 230-230 V
Min. switch-on time 0.5 s
Max. duty cycle 99 min
Switch-off delay 10 s
Switching-on delay 1 s
Detection angle horizontal 360-360 °
Pivoting range sensor, horizontal 0-0 °
Pivoting range sensor, vertical 0-0 °
Response value luminosity 0-2000 lx
Max. switching power 2300 W
Suitable for C-load No
Temperature -10-30 °C
Number of switching zones 1
Max. starting current 80 A
Control current 2.7173913043 mA
Substation input Yes
With alarm function No
With acoustic sensor No
Width 76 mm
Depth 77 mm
Diameter 76 mm
Built-in depth 65 mm
Built-in diameter 65 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -10-30 °C
Storage temperature -10-50 °C
Standby consumption 3.52173913 mA
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity 2.5-2.5 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No
Tube diameter for wall mounted product 64-64 mm
Maximum Input cable diameter 2.5 mm
Entry membrane gland type Not applicable
Auto switch Yes

2 documents
Technical Sheet
S000115121FR_2.pdf pdf (10 Mo)
Instruction Use
LE12500AB.pdf pdf (1.72 Mo)
2 documents
Catalogue Technical Page
ex223001_0891.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0889.pdf pdf (0.06 Mo)