تجاوز إلى المحتوى الرئيسي
Logo print

Plexo™ - push button no contact - Anthracite - surface

Plexo™ LEGRAND

Plexo™ - push button no contact - Anthracite - surface

REF. 069790L EAN. 3414972110464
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with complete housing
Model Single push button
Method of operation Push button
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Number of revolving contacts 0
Contactless type No
Number of rockers 1
Number of poles 1
Nominal voltage 250 V
Rated current 10 A
With lighting No
With light source No
With complemantary luminous signal No
Feedback-signal contact No
Connection type Push-in clamp
Mounting method Surface mounted
Type of fastening Screw mounting
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 7016
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP55
Degree of impact strength (IK) IK08
Device width 82 mm
Device height 85 mm
Device depth 64 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -10-40 °C
Storage temperature -25-60 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²
Tube diameter for wall mounted product 16-25 mm

2 documents
Technical Sheet
F03414EN-00.pdf pdf (0.87 Mo)
Technical Sheet
F03414FR-00.pdf pdf (0.87 Mo)
1 document
Catalogue Commercial Page
ex223001_0789.pdf pdf (0.08 Mo)
3 documents
3D Autocad
3D_LG-069790L.stp ifc (1.39 Mo)
BIM Data
BIM Data
6 documents
PEP
LGRP-01513-V02.01-FR.pdf pdf (0.75 Mo)
Agreement
VDE-40057978 (1.18 Mo)
Agreement
AENOR-030/002620 (0.87 Mo)
Agreement
NF-NF012_3294/A2 (0.74 Mo)
Agreement
SNI-824 220294 (0.67 Mo)
Agreement
OC / CB-FR_715726 (0.74 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل