تجاوز إلى المحتوى الرئيسي
Logo print

Partitionning for 6300 A busbars - for form 2b/3b and 4 A front terminals

LEGRAND

Partitionning for 6300 A busbars - for form 2b/3b and 4 A front terminals

REF. 021147 EAN. 3245060211479
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for enclosure building width 1500 mm
Material Steel
Surface finishing Other
With cable entry Yes
With lock No
Construction type Individual part
For internal separation form 2a No
For internal separation form 2b Yes
For internal separation form 3a No
For internal separation form 3b Yes
For internal separation form 4a Yes
For internal separation form 4b No

2 documents
Instruction Use
LE05183AB.pdf pdf (8.66 Mo)
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0396.pdf pdf (0.23 Mo)