تجاوز إلى المحتوى الرئيسي
Logo print

Mosaic™ - XLR socket female 3 pole 2 modules matt black

Mosaic™ LEGRAND

Mosaic™ - XLR socket female 3 pole 2 modules matt black

REF. 079555L EAN. 3414972094313
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Utilization XLR
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface finishing Matt
Colour Black
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
Suitable for number of connectors 1
With strain relief No
Shielded buses No
Shielded housing No
Luster terminal No
Degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Built-in depth 23 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

2 documents
Technical Sheet
F00486FR-04.pdf pdf (0.37 Mo)
Technical Sheet
F00486EN-04.pdf pdf (0.37 Mo)
2 documents
Catalogue Commercial Page
ex223001_1194.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_1007.pdf pdf (0.11 Mo)