تجاوز إلى المحتوى الرئيسي
Logo print

Living Now - VMC cover, 2 modules, sand

Living Now BTICINO

Living Now - VMC cover, 2 modules, sand

REF. BT-KM05M2VMC EAN. 8005543681053
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Central cover plate
Imprint/indication Other
Scannable symbol/barrier free No
Utilization Cooling
Suitable for touch sensor connector for bus system No
Type of fastening Other
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour Beige
RAL-number (similar) 1015
With label area No
With exchangeable lens/symbol No
Degree of impact strength (IK) IK04
Width 45 mm
Height 86 mm
Depth 7 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C

1 document
Technical Sheet
IDP000277_03-EN.pdf pdf (1.32 Mo)
2 documents