Partitionning for rear busbars for XL³4000/6300 - height 300 mm
LEGRAND
Partitionning for rear busbars for XL³4000/6300 - height 300 mm
REF. 020878
EAN.
3245060208783
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building width | 725 mm |
---|---|
Height | 300 mm |
Material | Steel |
Surface finishing | Other |
With cable entry | Yes |
With lock | No |
Construction type | Individual part |
For internal separation form 2a | No |
---|---|
For internal separation form 2b | Yes |
For internal separation form 3a | No |
For internal separation form 3b | Yes |
For internal separation form 4a | No |
For internal separation form 4b | No |
1 document
Workshop Book
SELECT AN ACTION