Mosaic™ - USB charger 1 mod type c 1.5a 7.5w mat black
Mosaic™
LEGRAND
Mosaic™ - USB charger 1 mod type c 1.5a 7.5w mat black
REF. 079189L
EAN.
3414972058803
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Number of ports USB-A | 0 |
Number of ports USB-C | 1 |
Operating voltage | 100-240 V |
Frequency | 50-60 Hz |
Max. output current | 1500 mA |
Output voltage | 5-5 V |
Power consumption | 0.055 W |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Colour | Black |
Device width | 22.5 mm |
Device height | 45 mm |
Device depth | 41 mm |
Min. depth of built-in installation box | 40 mm |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Antimicrobial treatment | No |
---|---|
Wireless | No |
Built-in depth | 32.5 mm |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | AC |
Nominal voltage | 100-240 V |
Power Delivery | No |
Supply current | 0.25-0.25 A |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION