تجاوز إلى المحتوى الرئيسي
Logo print

U-shaped separation kit 1600 A max for XL³4000/6300 depth 725 mm internal cable sleeves

LEGRAND

U-shaped separation kit 1600 A max for XL³4000/6300 depth 725 mm internal cable sleeves

REF. 020871 EAN. 3245060208714
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for enclosure building depth 725 mm
Material Steel
Surface finishing Other
With cable entry Yes
With lock No
Construction type Individual part
For internal separation form 2a No
For internal separation form 2b Yes
For internal separation form 3a No
For internal separation form 3b Yes
For internal separation form 4a Yes
For internal separation form 4b No

1 document
Workshop Book
2 documents
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)