تجاوز إلى المحتوى الرئيسي
Logo print

Mallia Senses - 3 gang plate kit support - Brushed Aluminium

Mallia Senses LEGRAND

Mallia Senses - 3 gang plate kit support - Brushed Aluminium

REF. 281019BA EAN. 3414972081412

Mallia Senses support kit allows customer to install perfectly 3 devices side by side

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 257.6 mm
Mounting method Other
Depth 4.7 mm
Height 85.6 mm
Mounting method of the module inserts Front side
Number of modules horizontal (module system) 6
Number of modules vertical (module system) 1
With built-in installation box No
Mounting direction Horizontal
Suitable for mounting in round junction box 60 mm No
With nail No
Suitable for subfloor installation duct box No
Suitable for wall duct No
Model Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Lacquered
With screws No
Flush-mounted installation Yes
Horizontal fixing center distance 232.3-232.3 mm

1 document
Technical Sheet
F03237EN-00.pdf pdf (1.05 Mo)
1 document
Catalogue Commercial Page
ex223001_0704.pdf pdf (0.09 Mo)